??
CAD model selection
24120641 C/geschlossen 25 33 14.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
ES - Merkel® Chevron Seal Set
Bill of material
24120641 C/geschlossen 25 33 14.5
ARTIKELNR
Item no.
24120641
WS
Material
BI-N B3B246
DD
d
25.0 mm
D
33.0 mm
NUT
Groove
L
14.5 mm
C
3.0 mm
TYP
Type
C/close
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.