??
CAD model selection
24130941 KB 60 5.5 58.4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
KB - Merkel® Guide ring
Bill of material
24130941 KB 60 5.5 58.4
ARTIKELNR
Item no.
24130941
D
60.0 mm
DF
dF
55.0 mm
DF1
dF1
58.4 mm
L
5.6 mm
H
5.5 mm
NUT
Groove
P
Profile
2.5 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.