??
CAD model selection
24130954 KB 100 9.6 98.4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
KB - Merkel® Guide ring
Bill of material
24130954 KB 100 9.6 98.4
ARTIKELNR
Item no.
24130954
D
100.0 mm
DF
dF
95.0 mm
DF1
dF1
98.4 mm
L
9.7 mm
H
9.6 mm
NUT
Groove
P
Profile
2.5 mm
VPE
Packaging
Industry Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.