??
CAD model selection
24130961 KB 125 14.8 123.4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
KB - Merkel® Guide ring
Bill of material
24130961 KB 125 14.8 123.4
ARTIKELNR
Item no.
24130961
D
125.0 mm
DF
dF
120.0 mm
DF1
dF1
123.4 mm
L
15.0 mm
H
14.8 mm
NUT
Groove
P
Profile
2.5 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.