??
CAD model selection
24131026 SB 42 47 5.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SB - Merkel® Guide ring
Bill of material
24131026 SB 42 47 5.5
ARTIKELNR
Item no.
24131026
D
d
42.0 mm
DF
47.0 mm
NUT
Groove
DF1
43.6 mm
L
5.6 mm
H
5.5 mm
P
Profile
1.5 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.