??
CAD model selection
24131068 SB 125 130 9.6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SB - Merkel® Guide ring
Bill of material
24131068 SB 125 130 9.6
ARTIKELNR
Item no.
24131068
D
d
125.0 mm
DF
130.0 mm
NUT
Groove
DF1
126.6 mm
L
9.7 mm
H
9.6 mm
P
Profile
2.5 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.