??
CAD model selection
24131201 OMS-MR 10 17.3 3
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMS-MR - Merkel® Omegat
Bill of material
24131201 OMS-MR 10 17.3 3
ARTIKELNR
Item no.
24131201
WS
Material
PTFE GM201
DD
Dimensions d
10.0 mm
D
Dimensions
17.3 mm
NUT
Groove
H
Dimensions
3.0 mm
L
Dimensions
3.2 mm
P
Profile
3.65 mm
R1
0.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.