??
CAD model selection
24131204 OMS-MR 15 22.3 3
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMS-MR - Merkel® Omegat
Bill of material
24131204 OMS-MR 15 22.3 3
ARTIKELNR
Item no.
24131204
WS
Material
PTFE GM201
DD
Dimensions d
15.0 mm
D
Dimensions
22.3 mm
NUT
Groove
H
Dimensions
3.0 mm
L
Dimensions
3.2 mm
P
Profile
3.65 mm
R1
0.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.