??
CAD model selection
24138932 EK 65 50 12.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
EK - Merkel® Chevron Seal Set
Bill of material
24138932 EK 65 50 12.5
ARTIKELNR
Item no.
24138932
DD
d
50.0 mm
D
65.0 mm
NUT
Groove
D1
d1
64.0 mm
L
13.0 mm
H
12.5 mm
P
Profile
7.5 mm
C
5.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.