??
CAD model selection
24138994 C/geschlossen 36 48 22.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
ESV - Merkel® Chevron Seal Set
Bill of material
24138994 C/geschlossen 36 48 22.5
ARTIKELNR
Item no.
24138994
WS
Material
BI-F B3K674
DD
d
36.0 mm
D
48.0 mm
NUT
Groove
L
22.5 mm
C
3.0 mm
TYP
Type
C/close
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.