??
CAD model selection
24139067 C/geschlossen 20 30 18.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
ESV - Merkel® Chevron Seal Set
Bill of material
24139067 C/geschlossen 20 30 18.5
ARTIKELNR
Item no.
24139067
WS
Material
BI-F B3K674
DD
d
20.0 mm
D
30.0 mm
NUT
Groove
L
18.5 mm
C
3.0 mm
TYP
Type
C/close
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.