??
CAD model selection
24139296 EKV 100 80 20.6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
EKV - Merkel® Chevron Seal Set
Bill of material
24139296 EKV 100 80 20.6
ARTIKELNR
Item no.
24139296
DD
d
80.0 mm
D
100.0 mm
NUT
Groove
D1
d1
99.0 mm
L
21.2 mm
H
20.6 mm
P
Profile
10.0 mm
C
6.0 mm
Download CAD models
Previews - 3D