??
CAD model selection
24139297 EKV 60 45 11
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
EKV - Merkel® Chevron Seal Set
Bill of material
24139297 EKV 60 45 11
ARTIKELNR
Item no.
24139297
DD
d
45.0 mm
D
60.0 mm
NUT
Groove
D1
d1
59.0 mm
L
11.5 mm
H
11.0 mm
P
Profile
7.5 mm
C
5.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.