??
CAD model selection
24139362 EKV 140 115 25
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
EKV - Merkel® Chevron Seal Set
Bill of material
24139362 EKV 140 115 25
ARTIKELNR
Item no.
24139362
DD
d
115.0 mm
D
140.0 mm
NUT
Groove
D1
d1
139.0 mm
L
25.8 mm
H
25.0 mm
P
Profile
12.5 mm
C
7.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.