??
CAD model selection
24139363 EKV 250 220 32.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
EKV - Merkel® Chevron Seal Set
Bill of material
24139363 EKV 250 220 32.5
ARTIKELNR
Item no.
24139363
DD
d
220.0 mm
D
250.0 mm
NUT
Groove
D1
d1
248.5 mm
L
33.5 mm
H
32.5 mm
P
Profile
15.0 mm
C
7.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.