??
CAD model selection
24139365 EKV 180 150 30.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
EKV - Merkel® Chevron Seal Set
Bill of material
24139365 EKV 180 150 30.5
ARTIKELNR
Item no.
24139365
DD
d
150.0 mm
D
180.0 mm
NUT
Groove
D1
d1
178.5 mm
L
31.5 mm
H
30.5 mm
P
Profile
15.0 mm
C
7.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.