??
CAD model selection
24142961 0215 175 200 18.8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NRS-0215 - Merkel® U-Ring
Bill of material
24142961 0215 175 200 18.8
ARTIKELNR
Item no.
24142961
WS
Material
80 NBR B246
DD
175.0 mm
D
200.0 mm
NUT
Groove
H
18.8 mm
S
12.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.