??
CAD model selection
24143612 M17 680 720 24
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
M 17 - Merkel® Rotomatic
Bill of material
24143612 M17 680 720 24
ARTIKELNR
Item no.
24143612
WS
Material
80 NBR B246
DD
d
680.0 mm
D
720.0 mm
NUT
Groove
H
24.0 mm
S
20.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.