??
CAD model selection
24147696 KB 240 14.8 238.4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
KB - Merkel® Guide ring
Bill of material
24147696 KB 240 14.8 238.4
ARTIKELNR
Item no.
24147696
D
240.0 mm
DF
dF
235.0 mm
DF1
dF1
238.4 mm
L
15.0 mm
H
14.8 mm
NUT
Groove
P
Profile
2.5 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.