??
CAD model selection
24148048 EKV 45 30 11
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
EKV - Merkel® Chevron Seal Set
Bill of material
24148048 EKV 45 30 11
ARTIKELNR
Item no.
24148048
DD
d
30.0 mm
D
45.0 mm
NUT
Groove
D1
d1
44.0 mm
L
11.5 mm
H
11.0 mm
P
Profile
7.5 mm
C
5.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.