??
CAD model selection
24165145 KF 90 85 9.6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
KF - Merkel® Guide strip
Bill of material
24165145 KF 90 85 9.6
ARTIKELNR
Item no.
24165145
D
90.0 mm
DF
dF
85.0 mm
NUT
Groove
D1
d1
88.8 mm
L
9.7 mm
H
9.6 mm
P
Profile
2.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.