??
CAD model selection
24165260 SF 36 41 5.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SF - Merkel® Guide strip
Bill of material
24165260 SF 36 41 5.5
ARTIKELNR
Item no.
24165260
WS
Material
PTFE B500
D
d
36.0 mm
DF
41.0 mm
NUT
Groove
D1
36.8 mm
L
5.6 mm
H
5.5 mm
P
Profile
2.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.