??
CAD model selection
24168850 KF 40 35 5.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
KF - Merkel® Guide strip
Bill of material
24168850 KF 40 35 5.5
ARTIKELNR
Item no.
24168850
D
40.0 mm
DF
dF
35.0 mm
NUT
Groove
D1
d1
38.8 mm
L
5.6 mm
H
5.5 mm
P
Profile
2.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.