??
CAD model selection
24176851 S8 100 110 7.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
S 8 - Merkel® Compact seal
Bill of material
24176851 S8 100 110 7.5
ARTIKELNR
Item no.
24176851
DD
Dimension d
100.0 mm
D
Dimension
110.0 mm
NUT
Groove
H
Dimension
7.5 mm
L
Dimension
8.0 mm
P
Profile
5.0 mm
C
3.0 mm
E
Groove
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.