??
CAD model selection
24179253 OMK-MR 360 335.5 8.1
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMK-MR - Merkel® OMEGAT
Bill of material
24179253 OMK-MR 360 335.5 8.1
ARTIKELNR
Item no.
24179253
WS
Material
NBR-B602
ISO
DD
d
335.5 mm
D
360.0 mm
NUT
Groove
H
7.7 mm
L
8.1 mm
P
Profile
12.25 mm
C
12.0 mm
R1
2.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.