??
CAD model selection
24181687 L27 150 130 17.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
L 27 - Merkel® Compact seal
Bill of material
24181687 L27 150 130 17.5
ARTIKELNR
Item no.
24181687
DD
Dimensions d
130.0 mm
D
Dimensions
150.0 mm
NUT
Groove
H
Dimensions
16.5 mm
L
Dimensions
17.5 mm
P
Profile
10.0 mm
C
10.5 mm
R1
0.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.