??
CAD model selection
24182616 EKV 280 250 32.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
EKV - Merkel® Chevron Seal Set
Bill of material
24182616 EKV 280 250 32.5
ARTIKELNR
Item no.
24182616
DD
d
250.0 mm
D
280.0 mm
NUT
Groove
D1
d1
278.5 mm
L
33.5 mm
H
32.5 mm
P
Profile
15.0 mm
C
7.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.