??
CAD model selection
24182881 OMS-S 380 410 14
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMS-S - Merkel® Omegat
Bill of material
24182881 OMS-S 380 410 14
ARTIKELNR
Item no.
24182881
WS
Material
PTFE GM201
DD
Dimensions d
380.0 mm
D
Dimensions
410.0 mm
NUT
Groove
H
Dimensions
14.0 mm
L
Dimensions
15.0 mm
P
Profile
15.0 mm
C
12.0 mm
R1
0.8 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.