??
CAD model selection
24208135 OMK-MR 16 8.5 3.2
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMK-MR - Merkel® OMEGAT
Bill of material
24208135 OMK-MR 16 8.5 3.2
ARTIKELNR
Item no.
24208135
WS
Material
NBR-GM201
ISO
ISO
DD
d
8.5 mm
D
16.0 mm
NUT
Groove
H
3.0 mm
L
3.2 mm
P
Profile
3.75 mm
C
4.5 mm
R1
0.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.