??
CAD model selection
24213757 OMK-MR 12 7.1 2.2
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMK-MR - Merkel® OMEGAT
Bill of material
24213757 OMK-MR 12 7.1 2.2
ARTIKELNR
Item no.
24213757
WS
Material
NBR-B602
ISO
DD
d
7.1 mm
D
12.0 mm
NUT
Groove
H
2.0 mm
L
2.2 mm
P
Profile
2.45 mm
C
3.0 mm
R1
0.3 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.