??
CAD model selection
24213883 T20 105 115 12
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T 20 - Merkel® U-Ring
Bill of material
24213883 T20 105 115 12
ARTIKELNR
Item no.
24213883
DD
Dimensions d
105.0 mm
D
Dimensions
115.0 mm
NUT
Groove
H
Dimensions
12.0 mm
L
Dimensions
13.0 mm
P
Profile
5.0 mm
C
4.5 mm
R1
Radius
0.4 mm
E
Groove
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.