??
CAD model selection
24214089 OMS-MR 280 304 7.6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMS-MR - Merkel® Omegat
Bill of material
24214089 OMS-MR 280 304 7.6
ARTIKELNR
Item no.
24214089
WS
Material
PTFE B602
DD
Dimensions d
280.0 mm
D
Dimensions
304.0 mm
NUT
Groove
H
Dimensions
7.6 mm
L
Dimensions
8.1 mm
P
Profile
12.00 mm
R1
2.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.