??
CAD model selection
24223105 OMS-MR 14 18.9 2
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMS-MR - Merkel® Omegat
Bill of material
24223105 OMS-MR 14 18.9 2
ARTIKELNR
Item no.
24223105
WS
Material
PTFE B602
DD
Dimensions d
14.0 mm
D
Dimensions
18.9 mm
NUT
Groove
H
Dimensions
2.0 mm
L
Dimensions
2.2 mm
P
Profile
2.45 mm
R1
0.3 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.