??
CAD model selection
24223247 T20 8 16 8.2
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T 20 - Merkel® U-Ring
Bill of material
24223247 T20 8 16 8.2
ARTIKELNR
Item no.
24223247
DD
Dimensions d
8.0 mm
D
Dimensions
16.0 mm
NUT
Groove
H
Dimensions
8.2 mm
L
Dimensions
9.0 mm
P
Profile
4.0 mm
C
4.0 mm
R1
Radius
0.4 mm
E
Groove
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.