??
CAD model selection
24224394 P8 14 22 8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
P 8 - Merkel® Double wiper
Bill of material
24224394 P8 14 22 8
ARTIKELNR
Item no.
24224394
WS
Material
90 NBR B283
DD
d
14.0 mm
D
22.0 mm
NUT
Groove
H
8.0 mm
L
4.0 mm
P
Profile
4.0 mm
D1
Inside diameter
20.0 mm
D2
Cord diameter
17.5 mm
L1
6.0 mm
L2
8.0 mm
R3
0.5 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.