??
CAD model selection
24224412 P8 160 172 11
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
P 8 - Merkel® Double wiper
Bill of material
24224412 P8 160 172 11
ARTIKELNR
Item no.
24224412
WS
Material
85 NBR B247
DD
d
160.0 mm
D
172.0 mm
NUT
Groove
H
11.0 mm
L
5.5 mm
P
Profile
6.0 mm
D1
Inside diameter
169.0 mm
D2
Cord diameter
165.0 mm
L1
8.2 mm
L2
11.2 mm
R3
1.0 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.