??
CAD model selection
24224921 P9 260 285 22.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
P 9 - Merkel® Double wiper
Bill of material
24224921 P9 260 285 22.5
ARTIKELNR
Item no.
24224921
DD
d
260.0 mm
D
285.0 mm
NUT
Groove
L
16.0 mm
H
22.5 mm
D1
272.6 mm
L1
22.5 mm
R2
2.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.