??
CAD model selection
24224959 P9 220 240 18
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
P 9 - Merkel® Double wiper
Bill of material
24224959 P9 220 240 18
ARTIKELNR
Item no.
24224959
DD
d
220.0 mm
D
240.0 mm
NUT
Groove
L
10.2 mm
H
18.0 mm
D1
230.0 mm
L1
18.0 mm
R2
1.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.