??
CAD model selection
24226073 SB 280 285 14.8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SB - Merkel® Guide ring
Bill of material
24226073 SB 280 285 14.8
ARTIKELNR
Item no.
24226073
D
d
280.0 mm
DF
285.0 mm
NUT
Groove
DF1
281.6 mm
L
15.0 mm
H
14.8 mm
P
Profile
2.5 mm
VPE
Packaging
Download CAD models
Previews - 3D