??
CAD model selection
24231362 P6 205 220 16
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
P 6 - Merkel® Wiper
Bill of material
24231362 P6 205 220 16
ARTIKELNR
Item no.
24231362
DD
d
205.0 mm
D
220.0 mm
NUT
Groove
H
16.0 mm
WS
Material
85 NBR B247
L
7.7 mm
D1
212.6 mm
P
Profile
7.5 mm
R2
1.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.