??
CAD model selection
24232029 OMS-MR 50 60.7 4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMS-MR - Merkel® Omegat
Bill of material
24232029 OMS-MR 50 60.7 4
ARTIKELNR
Item no.
24232029
WS
Material
PTFE B602
DD
Dimensions d
50.0 mm
D
Dimensions
60.7 mm
NUT
Groove
H
Dimensions
4.0 mm
L
Dimensions
4.2 mm
P
Profile
5.35 mm
R1
0.8 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.