??
CAD model selection
24232557 SB 90 95 14.8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SB - Merkel® Guide ring
Bill of material
24232557 SB 90 95 14.8
ARTIKELNR
Item no.
24232557
D
d
90.0 mm
DF
95.0 mm
NUT
Groove
DF1
91.6 mm
L
15.0 mm
H
14.8 mm
P
Profile
2.5 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.