??
CAD model selection
24237123 0214 300 330 22
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NRS-0214 - Merkel® U-Ring
Bill of material
24237123 0214 300 330 22
ARTIKELNR
Item no.
24237123
WS
Material
80 NBR B246
DD
d
300.0 mm
D
330.0 mm
NUT
Groove
H
22.0 mm
S
Profile
15.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.