??
CAD model selection
24241348 0215 370 400 25
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NRS-0215 - Merkel® U-Ring
Bill of material
24241348 0215 370 400 25
ARTIKELNR
Item no.
24241348
WS
Material
80 NBR B246
DD
370.0 mm
D
400.0 mm
NUT
Groove
H
25.0 mm
S
15.0 mm
Download CAD models
Previews - 3D