??
CAD model selection
24244485 0215 240 270 22
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NRS-0215 - Merkel® U-Ring
Bill of material
24244485 0215 240 270 22
ARTIKELNR
Item no.
24244485
WS
Material
80 NBR B246
DD
240.0 mm
D
270.0 mm
NUT
Groove
H
22.0 mm
S
15.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.