??
CAD model selection
24245126 0217 290 320 23.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NRS-0217 - Merkel® U-Ring
Bill of material
24245126 0217 290 320 23.5
ARTIKELNR
Item no.
24245126
WS
Material
80 NBR B246
DD
d
290.0 mm
D
320.0 mm
NUT
Groove
H
23.5 mm
S
15.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.