??
CAD model selection
24245387 PU82 117 123.1 4.9
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 82 - Merkel® Cover Seal
Bill of material
24245387 PU82 117 123.1 4.9
ARTIKELNR
Item no.
24245387
DD
d
117.0 mm
D
123.1 mm
NUT
Groove
S
3.05 mm
H
4.9 mm
L
5.8 mm
C
3.5 mm
ORING
O-Ring
mm
WS
Material
95 AU V142
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.