??
CAD model selection
24245487 0214 300 340 24
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NRS-0214 - Merkel® U-Ring
Bill of material
24245487 0214 300 340 24
ARTIKELNR
Item no.
24245487
WS
Material
80 NBR B246
DD
d
300.0 mm
D
340.0 mm
NUT
Groove
H
24.0 mm
S
Profile
20.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.