??
CAD model selection
24245491 0217 360 400 30.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NRS-0217 - Merkel® U-Ring
Bill of material
24245491 0217 360 400 30.5
ARTIKELNR
Item no.
24245491
WS
Material
80 NBR B246
DD
d
360.0 mm
D
400.0 mm
NUT
Groove
H
30.5 mm
S
20.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.