??
CAD model selection
24245856 T18 63 48 9.3
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T 18 - Merkel® U-Ring
Bill of material
24245856 T18 63 48 9.3
ARTIKELNR
Item no.
24245856
E
Groove
ISO
D
Dimension
63.0 mm
DD
Dimension d
48.0 mm
NUT
Groove
D1
Dimension d1
58.0 mm
H
Dimension
9.3 mm
L
Dimension
9.5 mm
P
Profile
7.5 mm
C
4.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.